SPRSP89A December 2023 – December 2024 AM62P , AM62P-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMH PIN [4] |
---|---|---|---|
EHRPWM_SOCA | O | EHRPWM Start of Conversion A | B25 |
EHRPWM_SOCB | O | EHRPWM Start of Conversion B | A24 |
EHRPWM_TZn_IN0 | I | EHRPWM Trip Zone Input 0 (active low) | C21, K24 |
EHRPWM_TZn_IN1 | I | EHRPWM Trip Zone Input 1 (active low) | J25 |
EHRPWM_TZn_IN2 | I | EHRPWM Trip Zone Input 2 (active low) | K25 |
EHRPWM_TZn_IN3 | I | EHRPWM Trip Zone Input 3 (active low) | B23 |
EHRPWM_TZn_IN4 | I | EHRPWM Trip Zone Input 4 (active low) | F20 |
EHRPWM_TZn_IN5 | I | EHRPWM Trip Zone Input 5 (active low) | E20 |