SPRSP89A December 2023 – December 2024 AM62P , AM62P-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMH PIN [4] |
---|---|---|---|
MCU_TIMER_IO0 | IO | Timer Inputs and Outputs (not tied to single timer instance) | B8, D6 |
MCU_TIMER_IO1 | IO | Timer Inputs and Outputs (not tied to single timer instance) | B7, E10 |
MCU_TIMER_IO2 | IO | Timer Inputs and Outputs (not tied to single timer instance) | F8 |
MCU_TIMER_IO3 | IO | Timer Inputs and Outputs (not tied to single timer instance) | E7 |