SPRSP89 December 2023 AM62P , AM62P-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
Table 6-1defines the maximum operating frequency of the clocks for each device speed grade and Table 6-2 defines the only valid Operating Performance Points (OPPs) for the device subsystem and core clocks..
Speed Grade |
VDD_CORE (V)(1) |
MAXIMUM OPERATING FREQUNCY (MHz) | MAXIMUM TRANSITION RATE (MT/s)(2) |
||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
A53SS (Cortex-A53x) |
MAIN DOMAIN SYSCLK |
MCU R5F |
MCU DOMAIN SYSCLK |
DEVICE MANAGER R5F |
DEVICE MANAGER DOMAIN CLK |
HSM | GPU | VPU | LPDDR4 | ||
O | 0.75/0.85 | 1000 | 500 | 800 | 400 | 800 | 400 | 400 | 560 | 500 | 3200 |
S | 0.75 | 1250 | 500 | 800 | 400 | 800 | 400 | 400 | 560 | 500 | 3200 |
0.85 | 1400 | ||||||||||
U | 0.75 | 1250 | 500 | 800 | 400 | 800 | 400 | 400 | 720 | 500 | 3200 |
0.85 | 1400 | 800 |
OPP | A53SS(1) | FIXED OPERATING FREQUENCY OPTIONS (MHz)(2) | MT/s(3) | |||||||
---|---|---|---|---|---|---|---|---|---|---|
MAIN DOMAIN SYSCLK |
MCU R5F |
MCU DOMAIN SYSCLK |
DEVICE MANAGER R5F |
DEVICE MANAGER DOMAIN CLK |
HSM | GPU | VPU | LPDDR4 | ||
High |
From ARM0 PLL Bypass to Speed Grade Maximum |
500 | 800 | 400 | 800 | 400 | 400 | Up to Speed Grade Maximum |
500, 400, 200, or 100 |
From DDR PLL Bypass(4) to Speed Grade Maximum |
Low | 250 | 400 | 200 | 400 | 133 | 133 |