SPRSP89 December 2023 AM62P , AM62P-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIL | Input Low Voltage | 0.30 × VDDS_OSC0 | V | |||
VIH | Input High Voltage | 0.70 × VDDS_OSC0 | V | |||
VHYS | Input Hysteresis Voltage | Active Mode | 85 | mV | ||
Bypass Mode | 324 | mV | ||||
IIN | Input Leakage Current. | VI = 1.8 V or VI = 0.0 V |
±10 | µA |