SPRSP89 December 2023 AM62P , AM62P-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The AM62Px (P = Plus) is an extension of the existing Sitara™ AM62x low-cost family of application processors built for high-performance embedded 3D display applications. Scalable Arm® Cortex®-A53 performance and embedded features, such as: multi-screen high-definition display support, 3D-graphics acceleration, 4K video acceleration, and extensive peripherals make the AM62Px well-suited for a broad range of automotive and industrial applications, including automotive digital instrumentation, automotive displays, industrial HMI, and more.
Key features and benefits:
The AM62Px processors comply with the AEC - Q100 automotive standard and support industrial-grade. ASIL-B and SIL-2 functional safety requirements can be addressed using an integrated Arm Cortex-R5F core and dedicated peripherals, which can all be isolated from the rest of the processor.
Products in the AM62Px processor family:
AM62P-Q1 – Automotive digital instrumentation SoC with scalable Arm Cortex-A53 performance, multi high-definition display support, 3D GPU and 4K video acceleration.
Featured design resources:
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | |
---|---|---|---|
AM62P54 AM62P54-Q1 |
AMH
(FCBGA, 466) 0.65/0.8 mm, with VCA |
17 mm × 17 mm | |
AM62P52 AM62P52-Q1 |
AMH
(FCBGA, 466) 0.65/0.8 mm, with VCA |
17 mm × 17 mm | |
AM62P34 AM62P34-Q1 |
AMH
(FCBGA, 466) 0.65/0.8 mm, with VCA |
17 mm × 17 mm | |
AM62P32 AM62P32-Q1 |
AMH
(FCBGA, 466) 0.65/0.8 mm, with VCA |
17 mm × 17 mm |