SPRSP56G January 2021 – April 2024 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALV PIN [4] |
---|---|---|---|
GPIO0_0 | IO | General Purpose Input/Output | N20 |
GPIO0_1 | IO | General Purpose Input/Output | N21 |
GPIO0_2 | IO | General Purpose Input/Output | N19 |
GPIO0_3 | IO | General Purpose Input/Output | M19 |
GPIO0_4 | IO | General Purpose Input/Output | M18 |
GPIO0_5 | IO | General Purpose Input/Output | M20 |
GPIO0_6 | IO | General Purpose Input/Output | M21 |
GPIO0_7 | IO | General Purpose Input/Output | P21 |
GPIO0_8 | IO | General Purpose Input/Output | P20 |
GPIO0_9 | IO | General Purpose Input/Output | N18 |
GPIO0_10 | IO | General Purpose Input/Output | M17 |
GPIO0_11 | IO | General Purpose Input/Output | L19 |
GPIO0_12 | IO | General Purpose Input/Output | L18 |
GPIO0_13 | IO | General Purpose Input/Output | K17 |
GPIO0_14 | IO | General Purpose Input/Output | L17 |
GPIO0_15 | IO | General Purpose Input/Output | T20 |
GPIO0_16 | IO | General Purpose Input/Output | U21 |
GPIO0_17 | IO | General Purpose Input/Output | T18 |
GPIO0_18 | IO | General Purpose Input/Output | U20 |
GPIO0_19 | IO | General Purpose Input/Output | AA14 |
GPIO0_20 | IO | General Purpose Input/Output | Y13 |
GPIO0_21 | IO | General Purpose Input/Output | V20 |
GPIO0_22 | IO | General Purpose Input/Output | V21 |
GPIO0_23 | IO | General Purpose Input/Output | V19 |
GPIO0_24 | IO | General Purpose Input/Output | T17 |
GPIO0_25 | IO | General Purpose Input/Output | R16 |
GPIO0_26 | IO | General Purpose Input/Output | W20 |
GPIO0_27 | IO | General Purpose Input/Output | W21 |
GPIO0_28 | IO | General Purpose Input/Output | V18 |
GPIO0_29 | IO | General Purpose Input/Output | Y21 |
GPIO0_30 | IO | General Purpose Input/Output | Y20 |
GPIO0_31 | IO | General Purpose Input/Output | R17 |
GPIO0_32 | IO | General Purpose Input/Output | P16 |
GPIO0_33 | IO | General Purpose Input/Output | R18 |
GPIO0_34 | IO | General Purpose Input/Output | T21 |
GPIO0_35 | IO | General Purpose Input/Output | P17 |
GPIO0_36 | IO | General Purpose Input/Output | T19 |
GPIO0_37 | IO | General Purpose Input/Output | W19 |
GPIO0_38 | IO | General Purpose Input/Output | Y18 |
GPIO0_39 | IO | General Purpose Input/Output | N16 |
GPIO0_40 | IO | General Purpose Input/Output | N17 |
GPIO0_41 | IO | General Purpose Input/Output | R19 |
GPIO0_42 | IO | General Purpose Input/Output | R20 |
GPIO0_43 (1) | IO | General Purpose Input/Output | P19 |
GPIO0_44 (1) | IO | General Purpose Input/Output | R21 |
GPIO0_45 | IO | General Purpose Input/Output | Y7 |
GPIO0_46 | IO | General Purpose Input/Output | U8 |
GPIO0_47 | IO | General Purpose Input/Output | W8 |
GPIO0_48 | IO | General Purpose Input/Output | V8 |
GPIO0_49 | IO | General Purpose Input/Output | Y8 |
GPIO0_50 | IO | General Purpose Input/Output | V13 |
GPIO0_51 | IO | General Purpose Input/Output | AA7 |
GPIO0_52 | IO | General Purpose Input/Output | U13 |
GPIO0_53 | IO | General Purpose Input/Output | W13 |
GPIO0_54 | IO | General Purpose Input/Output | U15 |
GPIO0_55 | IO | General Purpose Input/Output | U14 |
GPIO0_56 | IO | General Purpose Input/Output | AA8 |
GPIO0_57 | IO | General Purpose Input/Output | U9 |
GPIO0_58 | IO | General Purpose Input/Output | W9 |
GPIO0_59 | IO | General Purpose Input/Output | AA9 |
GPIO0_60 | IO | General Purpose Input/Output | Y9 |
GPIO0_61 | IO | General Purpose Input/Output | V9 |
GPIO0_62 | IO | General Purpose Input/Output | U7 |
GPIO0_63 | IO | General Purpose Input/Output | V7 |
GPIO0_64 | IO | General Purpose Input/Output | W7 |
GPIO0_65 | IO | General Purpose Input/Output | W11 |
GPIO0_66 | IO | General Purpose Input/Output | V11 |
GPIO0_67 | IO | General Purpose Input/Output | AA12 |
GPIO0_68 | IO | General Purpose Input/Output | Y12 |
GPIO0_69 | IO | General Purpose Input/Output | W12 |
GPIO0_70 | IO | General Purpose Input/Output | AA13 |
GPIO0_71 | IO | General Purpose Input/Output | U11 |
GPIO0_72 | IO | General Purpose Input/Output | V15 |
GPIO0_73 | IO | General Purpose Input/Output | U12 |
GPIO0_74 | IO | General Purpose Input/Output | V14 |
GPIO0_75 | IO | General Purpose Input/Output | W14 |
GPIO0_76 | IO | General Purpose Input/Output | AA10 |
GPIO0_77 | IO | General Purpose Input/Output | V10 |
GPIO0_78 | IO | General Purpose Input/Output | U10 |
GPIO0_79 | IO | General Purpose Input/Output | AA11 |
GPIO0_80 | IO | General Purpose Input/Output | Y11 |
GPIO0_81 | IO | General Purpose Input/Output | Y10 |
GPIO0_82 | IO | General Purpose Input/Output | U18 |
GPIO0_83 | IO | General Purpose Input/Output | U19 |
GPIO0_84 | IO | General Purpose Input/Output | V12 |
GPIO0_85 | IO | General Purpose Input/Output | AA6 |
GPIO0_86 | IO | General Purpose Input/Output | Y6 |