SPRSP56G January 2021 – April 2024 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 6-37, Table 6-38, Figure 6-29, Table 6-39, and Figure 6-30 present timing conditions, requirements, and switching characteristics for ECAP.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
INPUT CONDITIONS | ||||
SRI | Input slew rate | 1 | 4 | V/ns |
OUTPUT CONDITIONS | ||||
CL | Output load capacitance | 2 | 7 | pF |
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
CAP1 | tw(CAP) | Pulse duration, CAP (asynchronous) | 2 + 2P(1) | ns |
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
CAP2 | tw(APWM) | Pulse duration, APWMx high/low | -2 + 2P(1) | ns |
For more information, see Enhanced Capture (ECAP) Module section in Peripherals chapter in the device TRM.