SPRSP52C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For more details about features and additional description information on the device Serial Port Interface, see the corresponding sections within Section 5.3, Signal Descriptions and Section 7, Detailed Description.
Table 6-46 presents the timing conditions of SPI.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
INPUT CONDITIONS | ||||
SRI | Input slew rate | 2 | 8.5 | V/ns |
OUTPUT CONDITIONS | ||||
CL | Output load capacitance | 2 | 24 | pF |