SPRSP52C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 6-73 presents the PRU_ICSSG UART timing conditions.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
INPUT CONDITIONS | ||||
SRI | Input slew rate | 0.01 | 0.33 | V/ns |
OUTPUT CONDITIONS | ||||
CL | Output load capacitance | 1 | 30 | pF |