SPRSP52C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The I/O Timings provided in this section are valid only when the corresponding DLL Delays are configured for some MMC usage modes, as described in Table 6-52.
The MMCi (i = 0 to 1) controller is also referred to as MMCi.
For more details about features and additional description information on the device Multi Media Card, see the corresponding sections within Section 5.3, Signal Descriptions and Section 7, Detailed Description.