SPRSP52C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The supported features by the device ePWM are:
Table 6-36 represents ePWM timing conditions.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
INPUT CONDITIONS | ||||
SRI | Input slew rate | 1 | 4 | V/ns |
OUTPUT CONDITIONS | ||||
CL | Output load capacitance | 2 | 7 | pF |
Section 6.9.5.7.1 and Section 6.9.5.7.2 present timing and switching characteristics for eHRPWM (see Figure 6-43, Figure 6-44, Figure 6-45, and Figure 6-46).