SPRSP52C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For more details about features and additional description information on the device Multichannel Audio Serial Port, see the corresponding sections within Section 5.3, Signal Descriptions and Section 7, Detailed Description.
Table 6-43 presents timing conditions for MCASP0 to MCASP2.
Section 6.9.5.14.1 present timing requirements and switching characteristics for MCASP0 to MCASP2.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
INPUT CONDITIONS | ||||
SRI | Input slew rate | 0.7 | 5 | V/ns |
OUTPUT CONDITIONS | ||||
CL | Output load capacitance | 1 | 10 | pF |
PCB CONNECTIVITY REQUIREMENTS | ||||
td(Trace Delay) | Propagation delay of each trace | 140 | 1080 | ps |
td(Trace Mismatch Delay) | Propagation delay mismatch across all traces | 100 | ps |