SPRSP52C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
D1 | tw(RESETn) | RESETn Pulse Width | 200 | ns | ||
D2 | tw(csnL) | Chip Select Pulse Width | 1000 | ns | ||
D3 | td(RESETnH-csnL) | Delay time, RESETn inactive to CSn active | 200.34 | ns | ||
D4 | td(csnL-RWDSL) | Delay time, CSn active to RWDS falling | 166 MHz | 186 | ns | |
100 MHz | 182 | ns | ||||
D5 | tskn(rwdsX-dV) | Input skew, RWDS transitioning to D0:D7 valid | 166 MHz | -0.46 | 0.46 | ns |
LFD5 | 100 MHz | -0.81 | 0.81 | ns |