SPRSP52C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 6-17 shows the recommended oscillator connections when WKUP_OSC0 is connected to an LVCMOS square-wave digital clock source The 1.8-V LVCMOS-Compatible clock source is connected to the WKUP_OSC0_XI pin. In this mode of operation, the WKUP_OSC0_XO pin is left unconnected and should not be used to source any external components.
Table 6-16 summarizes the WKUP_OSC0 input clock electrical characteristics
NAME | DESCRIPTION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
f | Frequency | 19.2, 20, 24, 25, 26, 27 | MHz | ||
CIN | Input capacitance | 2.184 | 2.384 | 2.584 | pF |
IIN | Input current (3.3V mode) | 4 | 6 | 10 | µA |
Table 6-17 details the WKUP_OSC0 input clock timing requirements.
NAME | DESCRIPTION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
CK0 | 1 / tc(WKUP_OSC0_XI) | Frequency, WKUP_OSC0_XI | 19.2, 20, 24, 25, 26, 27 | MHz | |||
CK1 | tw(WKUP_OSC0_XI) | Pulse duration, WKUP_OSC0_XI low or high | 0.45 × tc(WKUP_OSC0_XI) | 0.55 × tc(WKUP_OSC0_XI) | ns | ||
tj(WKUP_OSC0_XI) | Period jitter, WKUP_OSC0_XI | 0.01 × tc(WKUP_OSC0_XI) | ns | ||||
tR(WKUP_OSC0_XI) | Rise time, WKUP_OSC0_XI | 5 | ns | ||||
tF(WKUP_OSC0_XI) | Fall time, WKUP_OSC0_XI | 5 | ns | ||||
tj(WKUP_OSC0_XI) | Frequency accuracy, WKUP_OSC0_XI | Ethernet RGMII and RMII not used | ±100 | ppm | |||
Ethernet RGMII and RMII using derived clock | ±50 |