SPRSP52C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 6-76 presents the PRU_ICSSG RGMII timing conditions.
PARAMETER | MODE | MIN | MAX | UNIT | |
---|---|---|---|---|---|
INPUT CONDITIONS | |||||
SRI | Input slew rate | 2.65 | 5 | V/ns | |
OUTPUT CONDITIONS | |||||
CL | Output load capacitance | 2 | 20 | pF | |
PCB Connectivity Requirements | |||||
td(Trace Mismatch Delay) | Propagation delay mismatch across all traces | RXC, RD[3:0],RX_CTL |
50 | ps | |
TXC, TD[3:0],TX_CTL |
50 | ps |