SPRSP52C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER(1) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
BALL NAMES: OSC1_XI / WKUP_OSC0_XI | |||||
BALL NUMBERS:C22 / AD5 | |||||
HIGH FREQUENCY OSCILLATOR | |||||
VIH | High-level input voltage | 0.65 × VDDS(1) | V | ||
VIL | Low-level input voltage | 0.35 × VDDS(1) | V | ||
BALL NAMES: WKUP_LFOSC0_XI | |||||
BALL NUMBERS:AE4 | |||||
LOW FREQUENCY OSCILLATOR | |||||
VIH | High-level input voltage | 0.65 × VDDA_WKUP | V | ||
VIL | Low-level input voltage | 0.35 × VDDA_WKUP | V |