SPRSP52C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
PMIT5 | td(TX_CLK-TXD) | Delay time, TX_CLK High to TXD[3:0] valid | 10 Mbps | 0 | 25 | ns |
td(TX_CLK-TX_EN) | Delay time, TX_CLK to TX_EN valid | 0 | 25 | ns | ||
td(TX_CLK-TXD) | Delay time, TX_CLK High to TXD[3:0] valid | 100 Mbps | 0 | 25 | ns | |
td(TX_CLK-TX_EN) | Delay time, TX_CLK to TX_EN valid | 0 | 25 | ns |
For more information, see section Programmable Real-Time Unit Subsystem and Industrial Communication Subsystem - Gigabit (PRU_ICSSG) in the device TRM.