SPRSPA3A March 2024 – September 2024 AM67 , AM67A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] ((2)) | PIN TYPE [2] | DESCRIPTION [3] | AMW PIN [4] |
---|---|---|---|
SERDES0_REXT (1) | A | SERDES PHY External Calibration Resistor | E15 |
SERDES0_REFCLK0N | IO | SERDES PHY Reference Clock Input/Output (negative) | A17 |
SERDES0_REFCLK0P | IO | SERDES PHY Reference Clock Input/Output (positive) | A16 |
SERDES0_RX0_N | I | SERDES PHY Differential Receive Data (negative) | A20 |
SERDES0_RX0_P | I | SERDES PHY Differential Receive Data (positive) | A19 |
SERDES0_TX0_N | O | SERDES PHY Differential Transmit Data (negative) | B19 |
SERDES0_TX0_P | O | SERDES PHY Differential Transmit Data (positive) | B18 |