SPRSP91A february 2023 – august 2023 AM68 , AM68A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALZ PIN [4] |
---|---|---|---|
MCU_TIMER_IO0 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | B25, C21 |
MCU_TIMER_IO1 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | B26, F25 |
MCU_TIMER_IO2 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | E22 |
MCU_TIMER_IO3 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | E21 |
MCU_TIMER_IO4 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | D23 |
MCU_TIMER_IO5 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | C22 |
MCU_TIMER_IO6 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | F24, G27 |
MCU_TIMER_IO7 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | H26, J26 |
MCU_TIMER_IO8 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | B24 |
MCU_TIMER_IO9 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | D25 |