SPRSP91A february 2023 – august 2023 AM68 , AM68A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 7-66 and Figure 7-84 present switching characteristics for MMC0 – HS400 Mode.
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
fop(clk) | Operating frequency, MMC0_CLK | 200 | MHz | ||
HS4005 | tc(clk) | Cycle time, MMC0_CLK | 5 | ns | |
HS4006 | tw(clkH) | Pulse duration, MMC0_CLK high | 2.08 | ns | |
HS4007 | tw(clkL) | Pulse duration, MMC0_CLK low | 2.08 | ns | |
HS4008 | td(clkH-cmdV) | Delay time, MMC0_CLK rising clock edge to MMC0_CMD transition | 0.99 | 3.28 | ns |
HS4009 | td(clkV-dV) | Delay time, MMC0_CLK transition to MMC0_DAT[7:0] transition | 0.59 | 1.84 | ns |