SPRSP91B February 2023 – December 2024 AM68 , AM68A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
HIGH FREQUENCY OSCILLATOR | ||||||
VIH | Input high-level threshold | 0.65 × VDDSHV(1) | V | |||
VIL | Input low-level threshold | 0.35 × VDDSHV(1) | V | |||
VHYS | Input Hysteresis Voltage | 49 | mV | |||
LOW FREQUENCY OSCILLATOR | ||||||
VIH | Input high-level threshold | 0.65 × VDDA_WKUP(1) | V | |||
VIL | Input low-level threshold | 0.35 × VDDA_WKUP(1) | V | |||
VHYS | Input Hysteresis Voltage | Active Mode | 85 | mV | ||
Bypass Mode | 324 | mV |