SPRSP91B February 2023 – December 2024 AM68 , AM68A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALZ PIN [4] |
---|---|---|---|
VMON1_ER_VSYS | A | Voltage Monitor, fixed 0.45V (+/-3%) threshold. Use with external precision voltage divider to monitor a higher voltage rail such as the PMIC input supply. | H23 |
VMON2_IR_VCPU | A | Recommended to be externally connected directly to VDD_CPU | M18 |
VMON3_IR_VEXT1P8 | A | General purpose voltage monitor for external supplies, 1.8V threshold. With internal resistor divider. | L22 |
VMON4_IR_VEXT1P8 | A | General purpose voltage monitor for external supplies, 1.8V threshold. With internal resistor divider. | N19 |
VMON5_IR_VEXT3P3 | A | General purpose voltage monitor for external supplies, 3.3V threshold. With internal resistor divider. | N20 |
VMON6_IR_VEXT0P8 | A | General purpose voltage monitor for external supplies, 0.8V threshold. With internal resistor divider. | L18 |