Processor
cores:
- Up to dual 64-bit
Arm®Cortex®-A72 microprocessor
subsystem at up to 2 GHz
- 1MB shared L2 cache per dual-core Cortex®-A72 cluster
- 32KB L1 D-Cache and 48KB L1 I-Cache per Cortex®-A72 core
- Deep Learning
Accelerator:
- Up to 8 Trillion Operations Per
Second (TOPS)
- Vision Processing
Accelerators (VPAC) with Image Signal Processor (ISP) and
multiple vision assist accelerators
- Dual-core Arm®
Cortex®-R5F MCUs at up to 1.0 GHz
in General Compute partition with FFI
- 16KB L1 D-Cache, 16KB L1 I-Cache, and 64KB L2
TCM
- Dual-core Arm®
Cortex®-R5F MCUs at up to 1.0 GHz to support Device
Management
- 32K L1 D-Cache, 32K I-Cache, and 64K L2 TCM with
SECDED ECC on all memories
- Vision Processing
Accelerators (VPAC) with Image Signal Processor (ISP) and
multiple vision assist accelerators
- 480 MPixel/s ISP
- Support for up to 16-bit input RAW format
- Wide Dynamic Range (WDR), Lens Distortion
Correction (LDC), Vision Imaging Subsystem (VISS),
and Multi-Scalar (MSC) support
- Output color format : 8-bits, 12-bits, and YUV
4:2:2, YUV 4:2:0, RGB, HSV/HSL
Multimedia:
- Display subsystem
supports:
- Up to 4 displays
- Up to two DSI 4L TX (up to 2.5K)
- One eDP 4L
- One DPI 24-bit RGB parallel interface
- OLDI/LVDS (4 lanes - 2x) and 24-bit RGB parallel
interface
- Safety features such as freeze frame detection
and MISR data check
- 3D Graphics
Processing Unit
- IMG BXS-4-64, up to 800 MHz
- 50 GFLOPS, 4 GTexels/s
- >500 MTexels/s, >8 GFLOPs
- Supports at least 2 composition layers
- Supports up to 2048x1080 @60fps
- Supports ARGB32, RGB565 and YUV formats
- 2D graphics capable
- OpenGL ES 3.1, Vulkan 1.2
- Two CSI2.0 4L
Camera Serial interface (CSI-Rx) Plus CSI2.- 4L Tx (CSI-Tx)
with DPHY
- MIPI CSI 1.3 Compliant + MIPI-DPHY 1.2
- Support for 1,2,3, or 4 data lane mode up to
1.5Gbps
- ECC verification/correction with CRC check + ECC
on RAM
- Virtual Channel support (up to 16)
- Ability to write stream data directly to DDR via
DMA
- Video
Encoder/Decoder
- Support for HEVC (H.265) Main profiles at Level
5.1 High-tier
- Support for H.264 BaseLine/Main/High Profiles at
Level 5.2
- Support for up to 4K UHD resolution (3840 ×
2160)
- 4K60 H.264/H.265 Encode/Decode (up to 480
MP/s)
Memory
subsystem:
- Up to 4MB of
on-chip L3 RAM with ECC and coherency
- ECC error protection
- Shared coherent cache
- Supports internal DMA engine
- Up to two
External Memory Interface (EMIF) modules with ECC
- Supports LPDDR4 memory types
- Supports speeds up to 4266 MT/s
- Up to two 32-bit data bus with inline ECC up to
17 GB/s per EMIF
- General-Purpose
Memory Controller (GPMC)
- Up to two 512KB
on-chip SRAM in MAIN domain, protected by ECC
Device security:
- Secure boot with
secure run-time support
- Customer
programmable root key, up to RSA-4K or ECC-512
- Embedded hardware
security module
- Crypto hardware
accelerators – PKA with ECC, AES, SHA, RNG, DES and 3DES
High speed serial
interfaces:
- One PCI-Express®
(PCIe) Gen3 controllers
- Up to four lanes per controller
- Gen1 (2.5GT/s), Gen2 (5.0GT/s), and Gen3
(8.0GT/s) operation with
auto-negotiation
- One USB 3.0 dual-role device (DRD)
subsystem
- Enhanced SuperSpeed Gen1 Port
- Supports Type-C switching
- Independently configurable as USB host, USB
peripheral, or USB DRD
- Two CSI2.0 4L RX
plus Two CSI2.04L TX
- Two Ethernet
RMII/RGMII interfaces
Flash memory
interfaces:
- Embedded
MultiMediaCard Interface (eMMC™ 5.1)
- One Secure
Digital® 3.0/Secure Digital Input Output 3.0
interfaces (SD3.0/SDIO3.0)
- Two simultaneous
flash interfaces configured as
- One OSPI or HyperBus™ or QSPI, and
- One QSPI
Technology /
Package:
- 16-nm FinFET technology
- 23 mm x 23 mm,
0.8-mm pitch, 770-pin FCBGA (ALZ)