SPRSP92D February 2023 – December 2024 AM69 , AM69A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] | AND PIN [4] |
---|---|---|---|---|
UART9_CTSn | I | UART Clear to Send (active low) | AK33, AK37 | E33, H33 |
UART9_RTSn | O | UART Request to Send (active low) | AC34, AJ34 | T30, U32 |
UART9_RXD | I | UART Receive Data | AC32, AG34 | G31, R29 |
UART9_TXD | O | UART Transmit Data | AC37, AK36 | J31, R30 |