SPRSP92D February 2023 – December 2024 AM69 , AM69A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] | AND PIN [4] |
---|---|---|---|---|
CSI0_RXCLKN | I | CSI Differential Receive Clock Input (negative) | AN30 | AH33 |
CSI0_RXCLKP | I | CSI Differential Receive Clock Input (positive) | AN29 | AH32 |
CSI0_RXRCALIB (1) | A | CSI Pin connected to external resistor for on-chip resistor calibration | AM28 | AH31 |
CSI0_RXN0 | I | CSI Differential Receive Input (negative) | AU33 | AL32 |
CSI0_RXN1 | I | CSI Differential Receive Input (negative) | AT32 | AM31 |
CSI0_RXN2 | I | CSI Differential Receive Input (negative) | AV31 | AN30 |
CSI0_RXN3 | I | CSI Differential Receive Input (negative) | AR30 | AK33 |
CSI0_RXP0 | I | CSI Differential Receive Input (positive) | AU32 | AL31 |
CSI0_RXP1 | I | CSI Differential Receive Input (positive) | AT31 | AM30 |
CSI0_RXP2 | I | CSI Differential Receive Input (positive) | AV30 | AN29 |
CSI0_RXP3 | I | CSI Differential Receive Input (positive) | AR29 | AK32 |