SPRSP92D February 2023 – December 2024 AM69 , AM69A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The 9-port Gigabit Ethernet Switch (CPSW0) subsystem provides Ethernet packet communication for the device and can be configured as an Ethernet switch. CPSW0 features the Serial Gigabit Media Independent Interface (SGMII), Reduced Gigabit Media Independent Interface (RGMII), Reduced Media Independent Interface (RMII) and the Management Data Input/Output (MDIO) interface for physical layer device (PHY) management.
For more information, see Gigabit Ethernet Switch (MCU_CPSW0) section in Peripherals chapter in the device TRM.