SPRSP92D February 2023 – December 2024 AM69 , AM69A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For more details about features and additional description information on the subsystem multiplexing signals, see the corresponding sections within Signal Descriptions and Detailed Description.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
INPUT CONDITIONS | ||||
SRI | Input slew rate | 0.5 | 2 | V/ns |
OUTPUT CONDITIONS | ||||
CL | Output load capacitance | 3 | 30 | pF |