SPRSP92C February 2023 – June 2024 AM69 , AM69A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The supported features by the device eQEP are:
Table 6-37 represents EQEP timing conditions.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
INPUT CONDITIONS | ||||
SRI | Input slew rate | 1 | 4 | V/ns |
OUTPUT CONDITIONS | ||||
CL | Output load capacitance | 2 | 7 | pF |
Section 6.10.5.8.1 and Section 6.10.5.8.2 present timing requirements and switching characteristics for eQEP (see Figure 6-50).