SPRSP92C February 2023 – June 2024 AM69 , AM69A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] | AND PIN [4] |
---|---|---|---|---|
SPI2_CLK | IO | SPI Clock | AD34 | M32 |
SPI2_CS0 | IO | SPI Chip Select 0 | AJ36 | L33 |
SPI2_CS1 | IO | SPI Chip Select 1 | AF35 | P30 |
SPI2_CS2 | IO | SPI Chip Select 2 | AF37 | F32 |
SPI2_CS3 | IO | SPI Chip Select 3 | AG37 | H32 |
SPI2_D0 | IO | SPI Data 0 | AF34 | U31 |
SPI2_D1 | IO | SPI Data 1 | AE34 | M33 |