SPRSP92C February 2023 – June 2024 AM69 , AM69A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] | AND PIN [4] |
---|---|---|---|---|
SPI3_CLK | IO | SPI Clock | AD38 | H29 |
SPI3_CS0 | IO | SPI Chip Select 0 | AD33 | N32 |
SPI3_CS1 | IO | SPI Chip Select 1 | AJ38 | F31 |
SPI3_CS2 | IO | SPI Chip Select 2 | AF36 | K33 |
SPI3_CS3 | IO | SPI Chip Select 3 | AC34 | U32 |
SPI3_D0 | IO | SPI Data 0 | AC32 | G31 |
SPI3_D1 | IO | SPI Data 1 | AC37 | J31 |