SPRSP92C February 2023 – June 2024 AM69 , AM69A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] | AND PIN [4] |
---|---|---|---|---|
EHRPWM0_A | IO | EHRPWM Output A | AA32, AE38, AM37 | E30, G29, Y33 |
EHRPWM0_B | IO | EHRPWM Output B | AC38, AF38 | F30, N33 |
EHRPWM0_SYNCI | I | Sync Input to EHRPWM module from an external pin | AH38 | H31 |
EHRPWM0_SYNCO | O | Sync Output to EHRPWM module to an external pin | AG37 | H32 |