SPRSP92C February 2023 – June 2024 AM69 , AM69A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] | AND PIN [4] |
---|---|---|---|---|
CSI1_RXCLKN | I | CSI Differential Receive Clock Input (negative) | AP32 | AE29 |
CSI1_RXCLKP | I | CSI Differential Receive Clock Input (positive) | AP31 | AF29 |
CSI1_RXRCALIB (1) | A | CSI pin connected to external resistor for on-chip resistor calibration | AL28 | AJ33 |
CSI1_RXN0 | I | CSI Differential Receive Input (negative) | AT35 | AF30 |
CSI1_RXN1 | I | CSI Differential Receive Input (negative) | AU36 | AE33 |
CSI1_RXN2 | I | CSI Differential Receive Input (negative) | AR33 | AE31 |
CSI1_RXN3 | I | CSI Differential Receive Input (negative) | AV34 | AF32 |
CSI1_RXP0 | I | CSI Differential Receive Input (positive) | AT34 | AG30 |
CSI1_RXP1 | I | CSI Differential Receive Input (positive) | AU35 | AF33 |
CSI1_RXP2 | I | CSI Differential Receive Input (positive) | AR32 | AF31 |
CSI1_RXP3 | I | CSI Differential Receive Input (positive) | AV33 | AG32 |