SPRSP92C February 2023 – June 2024 AM69 , AM69A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] | AND PIN [4] |
---|---|---|---|---|
DP0_AUXN | IO | Display Port Differential Auxiliary Data (negative) | AP22 | AJ25 |
DP0_AUXP | IO | Display Port Differential Auxiliary Data (positive) | AP23 | AJ24 |
DP0_HPD | I | Display Port Hot Plug Detection | AC34, AG33, AM37 | R33, U32, Y33 |
DP0_TXN0 | O | Display Port Differential Transmit (negative) | AP13 | AJ21 |
DP0_TXN1 | O | Display Port Differential Transmit (negative) | AT13 | AM18 |
DP0_TXN2 | O | Display Port Differential Transmit (negative) | AT16 | AN20 |
DP0_TXN3 | O | Display Port Differential Transmit (negative) | AV18 | AL22 |
DP0_TXP0 | O | Display Port Differential Transmit (positive) | AP14 | AJ22 |
DP0_TXP1 | O | Display Port Differential Transmit (positive) | AT14 | AM19 |
DP0_TXP2 | O | Display Port Differential Transmit (positive) | AT17 | AN21 |
DP0_TXP3 | O | Display Port Differential Transmit (positive) | AV19 | AL23 |