SPRSP92C February 2023 – June 2024 AM69 , AM69A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] | AND PIN [4] |
---|---|---|---|---|
MCU_SPI1_CLK | IO | SPI Clock | H38 | E15 |
MCU_SPI1_CS0 | IO | SPI Chip Select 0 | J36 | D19 |
MCU_SPI1_CS1 | IO | SPI Chip Select 1 | D31, K38 | B11, D21 |
MCU_SPI1_CS2 | IO | SPI Chip Select 2 | G31, K37 | A11, C16 |
MCU_SPI1_CS3 | IO | SPI Chip Select 3 | K36 | D20 |
MCU_SPI1_D0 | IO | SPI Data 0 | J34 | D16 |
MCU_SPI1_D1 | IO | SPI Data 1 | J35 | D18 |