SPRSP92C February 2023 – June 2024 AM69 , AM69A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] | AND PIN [4] |
---|---|---|---|---|
MCASP0_ACLKR | IO | MCASP Receive Bit Clock | AF34 | U31 |
MCASP0_ACLKX | IO | MCASP Transmit Bit Clock | AK35 | J30 |
MCASP0_AFSR | IO | MCASP Receive Frame Sync | AE34 | M33 |
MCASP0_AFSX | IO | MCASP Transmit Frame Sync | AK38 | K31 |
MCASP0_AXR0 | IO | MCASP Serial Data (Input/Output) | AF37 | F32 |
MCASP0_AXR1 | IO | MCASP Serial Data (Input/Output) | AG37 | H32 |
MCASP0_AXR2 | IO | MCASP Serial Data (Input/Output) | AK33 | H33 |
MCASP0_AXR3 | IO | MCASP Serial Data (Input/Output) | AJ38 | F31 |
MCASP0_AXR4 | IO | MCASP Serial Data (Input/Output) | AK34 | J32 |
MCASP0_AXR5 | IO | MCASP Serial Data (Input/Output) | AG38 | H30 |
MCASP0_AXR6 | IO | MCASP Serial Data (Input/Output) | AF36 | K33 |
MCASP0_AXR7 | IO | MCASP Serial Data (Input/Output) | AE35 | M31 |
MCASP0_AXR8 | IO | MCASP Serial Data (Input/Output) | AC35 | N30 |
MCASP0_AXR9 | IO | MCASP Serial Data (Input/Output) | AG35 | T33 |
MCASP0_AXR10 | IO | MCASP Serial Data (Input/Output) | AH36 | L32 |
MCASP0_AXR11 | IO | MCASP Serial Data (Input/Output) | AF35 | P30 |
MCASP0_AXR12 | IO | MCASP Serial Data (Input/Output) | AD34 | M32 |
MCASP0_AXR13 | IO | MCASP Serial Data (Input/Output) | AJ36 | L33 |
MCASP0_AXR14 | IO | MCASP Serial Data (Input/Output) | AF34 | U31 |
MCASP0_AXR15 | IO | MCASP Serial Data (Input/Output) | AE34 | M33 |