SPRSP92C February 2023 – June 2024 AM69 , AM69A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] | AND PIN [4] |
---|---|---|---|---|
UART8_CTSn | I | UART Clear to Send (active low) | AF37 | F32 |
UART8_RTSn | O | UART Request to Send (active low) | AG37 | H32 |
UART8_RXD | I | UART Receive Data | AB38, AE34, AK35, AP38 | D33, J30, M33, Y32 |
UART8_TXD | O | UART Transmit Data | AB36, AK38, AL33, AN38 | E32, K31, P31, V31 |