SPRSP92C February 2023 – June 2024 AM69 , AM69A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] | AND PIN [4] |
---|---|---|---|---|
SPI7_CLK | IO | SPI Clock | AF37 | F32 |
SPI7_CS0 | IO | SPI Chip Select 0 | AG37 | H32 |
SPI7_CS1 | IO | SPI Chip Select 1 | AD37 | P33 |
SPI7_CS2 | IO | SPI Chip Select 2 | AE37 | G32 |
SPI7_CS3 | IO | SPI Chip Select 3 | AL32 | P32 |
SPI7_D0 | IO | SPI Data 0 | AE38 | G29 |
SPI7_D1 | IO | SPI Data 1 | AJ38 | F31 |