SPRSP92C February 2023 – June 2024 AM69 , AM69A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] | AND PIN [4] |
---|---|---|---|---|
TRC_CLK | O | Trace Clock | AG36, AJ32 | J33, P29 |
TRC_CTL | O | Trace Control | AJ33, AJ37 | G33, T29 |
TRC_DATA0 | O | Trace Data 0 | AF33, AJ34 | T30, T31 |
TRC_DATA1 | O | Trace Data 1 | AD36, AH33 | L31, T32 |
TRC_DATA2 | O | Trace Data 2 | AG33, AK37 | E33, R33 |
TRC_DATA3 | O | Trace Data 3 | AC33, AK36 | G28, R30 |
TRC_DATA4 | O | Trace Data 4 | AD37 | P33 |
TRC_DATA5 | O | Trace Data 5 | AH38 | H31 |
TRC_DATA6 | O | Trace Data 6 | AC37 | J31 |
TRC_DATA7 | O | Trace Data 7 | AJ38 | F31 |
TRC_DATA8 | O | Trace Data 8 | AC32 | G31 |
TRC_DATA9 | O | Trace Data 9 | AE37 | G32 |
TRC_DATA10 | O | Trace Data 10 | AK33 | H33 |
TRC_DATA11 | O | Trace Data 11 | AF38 | N33 |
TRC_DATA12 | O | Trace Data 12 | AG37 | H32 |
TRC_DATA13 | O | Trace Data 13 | AE36 | R32 |
TRC_DATA14 | O | Trace Data 14 | AF37 | F32 |
TRC_DATA15 | O | Trace Data 15 | AC36 | K32 |
TRC_DATA16 | O | Trace Data 16 | AE38 | G29 |
TRC_DATA17 | O | Trace Data 17 | AH37 | F33 |
TRC_DATA18 | O | Trace Data 18 | AK34 | J32 |
TRC_DATA19 | O | Trace Data 19 | AG38 | H30 |
TRC_DATA20 | O | Trace Data 20 | AF36 | K33 |
TRC_DATA21 | O | Trace Data 21 | AG34 | R29 |
TRC_DATA22 | O | Trace Data 22 | AJ35 | R31 |
TRC_DATA23 | O | Trace Data 23 | AH34 | G30 |
TRC_DATA24 | O | Trace Data 24 | AE33 | U30 |
TRC_DATA25 | O | Trace Data 25 | AL32 | P32 |