SPRSP92C February 2023 – June 2024 AM69 , AM69A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] | AND PIN [4] |
---|---|---|---|---|
MCU_CLKOUT0 | OZ | Reference clock output for Ethernet PHYs (50MHz or 25MHz) | M38 | B21 |
MCU_EXT_REFCLK0 | I | External system clock input | L33, M33 | A20, B18 |
MCU_OBSCLK0 | O | Observation clock output for test and debug purposes only | H34, M38 | B21, E17 |
MCU_PORz | I | MCU Domain Cold Reset | K32 | C24 |
MCU_RESETSTATz | O | MCU Domain Warm Reset status output | F36 | E21 |
MCU_RESETz | I | MCU Domain Warm Reset | G36 | E20 |
MCU_SAFETY_ERRORn | IO | Error signal output from MCU Domain ESM | N36 | C22 |
MCU_SYSCLKOUT0 | O | MCU Domain system clock output for test and debug purposes only | L33 | B18 |