SPRSP92C February 2023 – June 2024 AM69 , AM69A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] | AND PIN [4] |
---|---|---|---|---|
EMU0 | IO | Emulation Control 0 | F35 | F19 |
EMU1 | IO | Emulation Control 1 | H34 | E17 |
TCK | I | JTAG Test Clock Input | G35 | F21 |
TDI | I | JTAG Test Data Input | AL37 | V33 |
TDO | OZ | JTAG Test Data Output | AL35 | W33 |
TMS | I | JTAG Test Mode Select Input | AL36 | V32 |
TRSTn | I | JTAG Reset | G37 | F17 |