SPRSP92C February 2023 – June 2024 AM69 , AM69A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] | AND PIN [4] |
---|---|---|---|---|
UFS0_REF_CLK | I | UFS Reference Clock | AM7 | AJ5 |
UFS0_RSTn | I | UFS Reset | AM8 | AJ7 |
UFS0_RX_DN0 | I | UFS Receive Data (negative) | AM4 | AK5 |
UFS0_RX_DN1 | I | UFS Receive Data (negative) | AM1 | AL4 |
UFS0_RX_DP0 | I | UFS Receive Data (positive) | AM5 | AK6 |
UFS0_RX_DP1 | I | UFS Receive Data (positive) | AM2 | AL5 |
UFS0_TX_DN0 | I | UFS Transmit Data (negative) | AL2 | AN2 |
UFS0_TX_DN1 | I | UFS Transmit Data (negative) | AN2 | AM3 |
UFS0_TX_DP0 | I | UFS Transmit Data (positive) | AL3 | AN3 |
UFS0_TX_DP1 | I | UFS Transmit Data (positive) | AN3 | AM4 |