SPRSP92C February 2023 – June 2024 AM69 , AM69A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] | AND PIN [4] |
---|---|---|---|---|
GPIO0_0 | IO | General Purpose Input/Output | AN35 | Y29 |
GPIO0_1 | IO | General Purpose Input/Output | AG36 | P29 |
GPIO0_2 | IO | General Purpose Input/Output | AJ33 | T29 |
GPIO0_3 | IO | General Purpose Input/Output | AF33 | T31 |
GPIO0_4 | IO | General Purpose Input/Output | AH33 | T32 |
GPIO0_5 | IO | General Purpose Input/Output | AG33 | R33 |
GPIO0_6 | IO | General Purpose Input/Output | AK36 | R30 |
GPIO0_7 | IO | General Purpose Input/Output | AG34 | R29 |
GPIO0_8 | IO | General Purpose Input/Output | AJ35 | R31 |
GPIO0_9 | IO | General Purpose Input/Output | AH34 | G30 |
GPIO0_10 | IO | General Purpose Input/Output | AE33 | U30 |
GPIO0_11 | IO | General Purpose Input/Output | AL32 | P32 |
GPIO0_12 | IO | General Purpose Input/Output | AK37 | E33 |
GPIO0_13 | IO | General Purpose Input/Output | AJ34 | T30 |
GPIO0_14 | IO | General Purpose Input/Output | AK35 | J30 |
GPIO0_15 | IO | General Purpose Input/Output | AK38 | K31 |
GPIO0_16 | IO | General Purpose Input/Output | AF37 | F32 |
GPIO0_17 | IO | General Purpose Input/Output | AG37 | H32 |
GPIO0_18 | IO | General Purpose Input/Output | AK33 | H33 |
GPIO0_19 | IO | General Purpose Input/Output | AC32 | G31 |
GPIO0_20 | IO | General Purpose Input/Output | AC37 | J31 |
GPIO0_21 | IO | General Purpose Input/Output | AD37 | P33 |
GPIO0_22 | IO | General Purpose Input/Output | AE37 | G32 |
GPIO0_23 | IO | General Purpose Input/Output | AC36 | K32 |
GPIO0_24 | IO | General Purpose Input/Output | AE36 | R32 |
GPIO0_25 | IO | General Purpose Input/Output | AF38 | N33 |
GPIO0_26 | IO | General Purpose Input/Output | AE38 | G29 |
GPIO0_27 | IO | General Purpose Input/Output | AJ37 | G33 |
GPIO0_28 | IO | General Purpose Input/Output | AH38 | H31 |
GPIO0_29 | IO | General Purpose Input/Output | AC33 | G28 |
GPIO0_30 | IO | General Purpose Input/Output | AH37 | F33 |
GPIO0_31 | IO | General Purpose Input/Output | AJ38 | F31 |
GPIO0_32 | IO | General Purpose Input/Output | AK34 | J32 |
GPIO0_33 | IO | General Purpose Input/Output | AG38 | H30 |
GPIO0_34 | IO | General Purpose Input/Output | AF36 | K33 |
GPIO0_35 | IO | General Purpose Input/Output | AE35 | M31 |
GPIO0_36 | IO | General Purpose Input/Output | AC35 | N30 |
GPIO0_37 | IO | General Purpose Input/Output | AG35 | T33 |
GPIO0_38 | IO | General Purpose Input/Output | AH36 | L32 |
GPIO0_39 | IO | General Purpose Input/Output | AF35 | P30 |
GPIO0_40 | IO | General Purpose Input/Output | AD34 | M32 |
GPIO0_41 | IO | General Purpose Input/Output | AJ36 | L33 |
GPIO0_42 | IO | General Purpose Input/Output | AF34 | U31 |
GPIO0_43 | IO | General Purpose Input/Output | AE34 | M33 |
GPIO0_44 | IO | General Purpose Input/Output | AL33 | P31 |
GPIO0_45 | IO | General Purpose Input/Output | AL34 | N31 |
GPIO0_46 | IO | General Purpose Input/Output | AC34 | U32 |
GPIO0_47 | IO | General Purpose Input/Output | AD33 | N32 |
GPIO0_48 | IO | General Purpose Input/Output | AD38 | H29 |
GPIO0_49 | IO | General Purpose Input/Output | AD36 | L31 |
GPIO0_50 | IO | General Purpose Input/Output | AJ32 | J33 |
GPIO0_51 | IO | General Purpose Input/Output | AM37 | Y33 |
GPIO0_52 | IO | General Purpose Input/Output | AP38 | Y32 |
GPIO0_53 | IO | General Purpose Input/Output | AN38 | V31 |
GPIO0_54 | IO | General Purpose Input/Output | AM35 | V30 |
GPIO0_55 | IO | General Purpose Input/Output | AM36 | W31 |
GPIO0_56 | IO | General Purpose Input/Output | AN36 | AA30 |
GPIO0_57 | IO | General Purpose Input/Output | AP37 | Y30 |
GPIO0_58 | IO | General Purpose Input/Output | AR38 | AA32 |
GPIO0_59 | IO | General Purpose Input/Output | AN37 | W30 |
GPIO0_60 | IO | General Purpose Input/Output | AC38 | F30 |
GPIO0_61 | IO | General Purpose Input/Output | AA32 | E30 |
GPIO0_62 | IO | General Purpose Input/Output | AB34 | F29 |
GPIO0_63 | IO | General Purpose Input/Output | AA33 | F28 |
GPIO0_64 | IO | General Purpose Input/Output | AB38 | D33 |
GPIO0_65 | IO | General Purpose Input/Output | AB36 | E32 |