SPRSP92C February 2023 – June 2024 AM69 , AM69A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] | AND PIN [4] |
---|---|---|---|---|
USB0_DM | IO | USB 2.0 Differential Data (negative) | AP16 | AH16 |
USB0_DP | IO | USB 2.0 Differential Data (positive) | AP17 | AH17 |
USB0_DRVVBUS | O | USB VBUS Control Output (active high) | AE35, AL32, AN37 | M31, P32, W30 |
USB0_ID | A | USB 2.0 Dual-Role Device Role Select | AN17 | AH20 |
USB0_RCALIB (1) | A | Pin to connect to calibration resistor | AN18 | AH22 |
USB0_VBUS (2) | A | USB Level-shifted VBUS Detector | AN15 | AG19 |
USB0_SSRX1N | I | SERDES_USB Differential Receive Data (negative) | AR11, AR17 | AK23, AN15 |
USB0_SSRX1P | I | SERDES_USB Differential Receive Data (positive) | AR12, AR18 | AK24, AN14 |
USB0_SSRX2N | I | SERDES_USB Differential Receive Data (negative) | AU11, AU17 | AL17, AM21 |
USB0_SSRX2P | I | SERDES_USB Differential Receive Data (positive) | AU12, AU18 | AL16, AM22 |
USB0_SSTX1N | O | SERDES_USB Differential Transmit Data (negative) | AT16, AV9 | AM16, AN20 |
USB0_SSTX1P | O | SERDES_USB Differential Transmit Data (positive) | AT17, AV10 | AM15, AN21 |
USB0_SSTX2N | O | SERDES_USB Differential Transmit Data (negative) | AV12, AV18 | AK18, AL22 |
USB0_SSTX2P | O | SERDES_USB Differential Transmit Data (positive) | AV13, AV19 | AK17, AL23 |