SPRSP92C February 2023 – June 2024 AM69 , AM69A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] ((3)) ((2)) | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] | AND PIN [4] |
---|---|---|---|---|
DDR3_CKN | IO | DDRSS Differential Clock (negative) | B25 | |
DDR3_CKP | IO | DDRSS Differential Clock (positive) | A24 | |
DDR3_RESETn | IO | DDRSS Reset | C23 | |
DDR3_RET | I | DDR Retention Enable | G27 | |
DDR3_CA0 | IO | DDRSS Command Address | D25 | |
DDR3_CA1 | IO | DDRSS Command Address | B23 | |
DDR3_CA2 | IO | DDRSS Command Address | D24 | |
DDR3_CA3 | IO | DDRSS Command Address | C24 | |
DDR3_CA4 | IO | DDRSS Command Address | E23 | |
DDR3_CA5 | IO | DDRSS Command Address | F23 | |
DDR3_CAL0 (1) | A | DDRSS IO Pad Calibration Resistor | F18 | |
DDR3_CKE0 | IO | DDRSS Clock Enable | C25 | |
DDR3_CKE1 | IO | DDRSS Clock Enable | G24 | |
DDR3_CSn0_0 | IO | DDRSS Chip Select | G23 | |
DDR3_CSn0_1 | IO | DDRSS Chip Select | G25 | |
DDR3_CSn1_0 | IO | DDRSS Chip Select | F25 | |
DDR3_CSn1_1 | IO | DDRSS Chip Select | E24 | |
DDR3_DM0 | IO | DDRSS Data Mask | E18 | |
DDR3_DM1 | IO | DDRSS Data Mask | D21 | |
DDR3_DM2 | IO | DDRSS Data Mask | C28 | |
DDR3_DM3 | IO | DDRSS Data Mask | E30 | |
DDR3_DQ0 | IO | DDRSS Data | D18 | |
DDR3_DQ1 | IO | DDRSS Data | B18 | |
DDR3_DQ2 | IO | DDRSS Data | C19 | |
DDR3_DQ3 | IO | DDRSS Data | D19 | |
DDR3_DQ4 | IO | DDRSS Data | F20 | |
DDR3_DQ5 | IO | DDRSS Data | E20 | |
DDR3_DQ6 | IO | DDRSS Data | G19 | |
DDR3_DQ7 | IO | DDRSS Data | F19 | |
DDR3_DQ8 | IO | DDRSS Data | E21 | |
DDR3_DQ9 | IO | DDRSS Data | G21 | |
DDR3_DQ10 | IO | DDRSS Data | F22 | |
DDR3_DQ11 | IO | DDRSS Data | D22 | |
DDR3_DQ12 | IO | DDRSS Data | C22 | |
DDR3_DQ13 | IO | DDRSS Data | B21 | |
DDR3_DQ14 | IO | DDRSS Data | B20 | |
DDR3_DQ15 | IO | DDRSS Data | C20 | |
DDR3_DQ16 | IO | DDRSS Data | B28 | |
DDR3_DQ17 | IO | DDRSS Data | B27 | |
DDR3_DQ18 | IO | DDRSS Data | C26 | |
DDR3_DQ19 | IO | DDRSS Data | D26 | |
DDR3_DQ20 | IO | DDRSS Data | F26 | |
DDR3_DQ21 | IO | DDRSS Data | G26 | |
DDR3_DQ22 | IO | DDRSS Data | E27 | |
DDR3_DQ23 | IO | DDRSS Data | D27 | |
DDR3_DQ24 | IO | DDRSS Data | F29 | |
DDR3_DQ25 | IO | DDRSS Data | G29 | |
DDR3_DQ26 | IO | DDRSS Data | F28 | |
DDR3_DQ27 | IO | DDRSS Data | E28 | |
DDR3_DQ28 | IO | DDRSS Data | D29 | |
DDR3_DQ29 | IO | DDRSS Data | C29 | |
DDR3_DQ30 | IO | DDRSS Data | B30 | |
DDR3_DQ31 | IO | DDRSS Data | D30 | |
DDR3_DQS0N | IO | DDRSS Complimentary Data Strobe | A19 | |
DDR3_DQS0P | IO | DDRSS Data Strobe | A18 | |
DDR3_DQS1N | IO | DDRSS Complimentary Data Strobe | A22 | |
DDR3_DQS1P | IO | DDRSS Data Strobe | A21 | |
DDR3_DQS2N | IO | DDRSS Complimentary Data Strobe | A27 | |
DDR3_DQS2P | IO | DDRSS Data Strobe | A26 | |
DDR3_DQS3N | IO | DDRSS Complimentary Data Strobe | A30 | |
DDR3_DQS3P | IO | DDRSS Data Strobe | A29 |