SPRSP92C February 2023 – June 2024 AM69 , AM69A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] | AND PIN [4] |
---|---|---|---|---|
UART0_CTSn | I | UART Clear to Send (active low) | AC32, AC38 | F30, G31 |
UART0_DCDn | I | UART Data Carrier Detect (active low) | AJ33 | T29 |
UART0_DSRn | I | UART Data Set Ready (active low) | AF33 | T31 |
UART0_DTRn | O | UART Data Terminal Ready (active low) | AH33 | T32 |
UART0_RIn | I | UART Ring Indicator | AG33 | R33 |
UART0_RTSn | O | UART Request to Send (active low) | AB38, AC37, AP38 | D33, J31, Y32 |
UART0_RXD | I | UART Receive Data | AD33 | N32 |
UART0_TXD | O | UART Transmit Data | AD38 | H29 |