SPRSP92C February 2023 – June 2024 AM69 , AM69A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] | AND PIN [4] |
---|---|---|---|---|
UART4_CTSn | I | UART Clear to Send (active low) | AB38, AG35, AK33 | D33, H33, T33 |
UART4_RTSn | O | UART Request to Send (active low) | AB36, AC34, AH36 | E32, L32, U32 |
UART4_RXD | I | UART Receive Data | AB34, AE35, AF37, AL34 | F29, F32, M31, N31 |
UART4_TXD | O | UART Transmit Data | AA33, AC35, AF33, AG37 | F28, H32, N30, T31 |