SPRSP92C February 2023 – June 2024 AM69 , AM69A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] | AND PIN [4] |
---|---|---|---|---|
MMC1_CLK (2) | IO | MMC/SD/SDIO Clock | AB38 | D33 |
MMC1_CMD | IO | MMC/SD/SDIO Command | AB36 | E32 |
MMC1_SDCD (1) | I | SD Card Detect | AR38 | AA32 |
MMC1_SDWP | I | SD Write Protect | AN37 | W30 |
MMC1_DAT0 | IO | MMC/SD/SDIO Data | AA33 | F28 |
MMC1_DAT1 | IO | MMC/SD/SDIO Data | AB34 | F29 |
MMC1_DAT2 | IO | MMC/SD/SDIO Data | AA32 | E30 |
MMC1_DAT3 | IO | MMC/SD/SDIO Data | AC38 | F30 |