SPRSP92C February 2023 – June 2024 AM69 , AM69A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] | AND PIN [4] |
---|---|---|---|---|
MCASP2_ACLKR | IO | MCASP Receive Bit Clock | AD34 | M32 |
MCASP2_ACLKX | IO | MCASP Transmit Bit Clock | AD37 | P33 |
MCASP2_AFSR | IO | MCASP Receive Frame Sync | AJ36 | L33 |
MCASP2_AFSX | IO | MCASP Transmit Frame Sync | AE37 | G32 |
MCASP2_AXR0 | IO | MCASP Serial Data (Input/Output) | AC36 | K32 |
MCASP2_AXR1 | IO | MCASP Serial Data (Input/Output) | AE36 | R32 |
MCASP2_AXR2 | IO | MCASP Serial Data (Input/Output) | AF38 | N33 |
MCASP2_AXR3 | IO | MCASP Serial Data (Input/Output) | AC33 | G28 |
MCASP2_AXR4 | IO | MCASP Serial Data (Input/Output) | AF34 | U31 |