SPRSP92D February 2023 – December 2024 AM69 , AM69A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] | AND PIN [4] |
---|---|---|---|---|
MCU_ADC0_REFN | A | ADC Reference (Negative) | U35 | C26 |
MCU_ADC0_REFP | A | ADC Reference (Positive) | R35 | D25 |
MCU_ADC0_AIN0 | A | ADC Input 0 | P36 | E26 |
MCU_ADC0_AIN1 | A | ADC Input 1 | V36 | F25 |
MCU_ADC0_AIN2 | A | ADC Input 2 | T34 | F23 |
MCU_ADC0_AIN3 | A | ADC Input 3 | T36 | A28 |
MCU_ADC0_AIN4 | A | ADC Input 4 | P34 | E24 |
MCU_ADC0_AIN5 | A | ADC Input 5 | R37 | D27 |
MCU_ADC0_AIN6 | A | ADC Input 6 | R33 | A26 |
MCU_ADC0_AIN7 | A | ADC Input 7 | V38 | B27 |