SPRSP92D February 2023 – December 2024 AM69 , AM69A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] | AND PIN [4] |
---|---|---|---|---|
EHRPWM3_A | IO | EHRPWM Output A | AC38, AE35, AM35 | F30, M31, V30 |
EHRPWM3_B | IO | EHRPWM Output B | AF35 | P30 |
EHRPWM3_SYNCI | I | Sync Input to EHRPWM module from an external pin | AH36 | L32 |
EHRPWM3_SYNCO | O | Sync Output to EHRPWM module to an external pin | AG35 | T33 |